Teamcenter Enterprise 5.0
|
Legend |
|
GMs - Confirm version/product name |
|
Change from previous release |
|
No support or NA |
|
New this release |
|
Post-Release support |
Software |
Dependent |
Client/Server |
AIX |
Solaris |
HP-UX |
Windows |
IRIX |
MacOSX |
Clients: Classic, e! |
|
Client |
Yes |
Yes |
Yes |
Yes |
Yes4 |
Yes6 |
O/S Level |
|
Client |
5.1 |
8 |
11.0 |
Win98 SE16 |
6.5.71 |
10.3.4 |
O/S Level |
|
Server |
5.1 |
8 |
11.0 |
|
6.5.71 |
|
O/S Level |
I-deas |
Client |
5.1 |
8 |
11.0 |
Win98 |
6.5.71 |
|
O/S Level |
Rich Client Desktop Application |
Client |
5.1 |
8 |
11.0 ACE |
Win2000 SP3 |
|
|
C Compiler |
|
NA19 |
C for AIX 6.0 |
Sun ONE Studio 8 Compiler Collection10 (5.5) |
B.11.02.08 HP C/Ansi C |
Visual Studio .NET 2003 (7.1) |
MIPSpro C 7.2.1 |
|
C++ Compiler |
|
NA19 |
IBM VisualAge C++ 6.0 |
Sun ONE Studio 8 Compiler Collection10 (5.5) |
C.03.50 HP aC++ |
MS Visual C++ .NET 2003 (7.1) |
MIPSpro C++ 7.2.1 |
|
Software |
Dependent |
Client/Server |
AIX |
Solaris |
HP-UX |
Windows |
IRIX |
MacOSX |
Databases: |
|
|
|
|
|
|
|
|
Oracle Standard Edition/ |
Including Non-English Locales |
Server |
9.2.0 |
9.2.0 |
9.2.0 |
9.2.0 |
8.1.x1 |
|
NET8 |
Including Non-English Locales |
Client |
9.2.0 |
9.2.0 |
9.2.0 |
9.2.0 |
8.1.x |
|
MS SQL Server - Standard Edition |
English Only |
Server |
|
|
|
2000 |
|
|
License Mgr: |
|
|
|
|
|
|
|
|
Macrovision FLEXnet Publisher |
|
Server |
10.1.3 |
10.1.3 |
10.1.3 |
10.1.3 |
10.1.3 |
|
Software |
Dependent |
Client/Server |
AIX |
Solaris |
HP-UX |
Windows |
IRIX |
MacOSX |
Java Specifications |
|
|
|
|
|
|
|
|
JRE for Config Editor and PSPM |
Including Non-English locales require international JRE |
Server |
|
1.4.2_06
|
|
1.4.2_06
|
|
|
JRE and Java Plug-In (JPI)12 |
Including Non-English locales require international JRE |
Client |
|
|
|
|
|
|
JDK |
Application Registry 2.0 |
Server |
|
1.3.1_10 |
|
1.3.1_10 |
|
|
JRE and Java Plug-in |
Rich Client Desktop Application |
Client |
|
|
|
|
|
|
App server JDK |
|
Server |
|
|
|
|
|
|
App server JDK |
Rich Client |
Server |
|
|
|
|
|
|
JRE for FMS Support |
Including Non-English locales require international JRE |
Client/Server |
ca142_05 |
1.4.2_05 |
1.4.2_05 |
1.4.2_05 |
1.4.2_05 |
|
Eclipse |
Including Non-English locales |
NA17 |
3.0 |
3.0 |
3.0 |
3.0 |
|
3.0 |
JRE for HTML online manuals |
|
Client |
ca131 |
1.3.1 |
1.3.1 |
1.2.2 |
1.3.1 |
|
Apache Ant |
|
NA17 |
|
1.6.1 |
|
1.6.1 |
|
|
Autonomy Components: |
|
|
|
|
|
|
|
|
DRE4/AXE |
|
Server |
4.5.10 |
4.5.10 |
5.0.8 |
4.5.1014 |
|
|
3rd party |
|
|
|
|
|
|
|
|
Veritas NetBackup |
SMM |
Server |
3.4 |
3.4 |
3.4 |
3.4 |
3.4 |
|
XML Method Server Xerces |
Ent 4.0 Method Server |
Server |
2.5
|
2.5 |
2.5
|
2.5
|
2.2.0 |
|
XML Method Server Xalan |
Ent 4.0 Method Server |
Server |
1.8 |
1.7 |
1.8 |
1.8 |
1.5 |
|
Ms Office Interface |
|
Client |
|
|
|
- 2000 SR1/SR2 |
|
|
Software |
Dependent |
Client/Server |
AIX |
Solaris |
HP-UX |
Windows |
IRIX |
MacOSX |
Browser Versions |
|
|
|
|
|
|
|
|
Netscape |
Including Non-English locales, Including Rich Client Desktop Application |
Client |
|
|
|
|
|
|
Netscape |
View HTML online manuals |
Client |
7.0 |
|
|
|
7.0 |
|
Ms Internet Explorer |
View HTML online manuals |
Client |
|
|
|
IE 5.0 |
|
|
Ms Internet Explorer |
Including Non-English
locale, I-deas |
Client |
|
|
|
IE 5.5 SP2, |
|
|
Ms Internet Explorer |
Rich Client Desktop App |
Client |
|
|
|
|
|
|
Mozilla |
Including Non-English locales |
Client |
|
|
|
|
|
1.5.x5 |
Mozilla |
Rich Client Desktop Application |
Client |
|
|
|
|
|
|
Safari |
Including Non-English locales |
Client |
|
|
|
|
|
1.27 |
Visualization Software: |
|
|
|
|
|
|
|
|
VisProducts |
|
Client |
5.1 |
5.1 |
5.1 |
5.1 |
5.1 |
|
Adobe Acrobat Standard and Professional |
|
Client |
|
|
|
5.0 |
|
7.0 |
Adobe Reader |
|
Client |
4.0 |
4.0 |
4.0 |
5.0 |
4.0 |
7.0 |
Adobe SVG Viewer |
(Graphical Lifecycle History) |
Client |
|
|
|
3.0 |
|
|
Adobe Acrobat Distiller Server |
|
Server |
|
5.0 |
|
5.0 |
|
|
Adobe Acrobat Elements Server |
|
Server |
|
|
|
6.0 |
|
|
Adobe Document Server |
|
Server |
|
5.0 |
|
5.0 |
|
|
Software |
Dependent |
Client/Server |
AIX |
Solaris |
HP-UX |
Windows |
IRIX |
MacOSX |
Web Servers3: |
|
|
|
|
|
|
|
|
MS IIS2 |
|
Server |
|
|
|
5.1 |
|
|
Sun Java System Web Server11 |
Including Non-English Locales |
Server |
6.1 |
6.1 |
6.1 |
6.1 |
|
|
WebSphere8 |
Including Non-English Locales |
Server |
5.1.1.1 |
5.1.1.1 |
5.1.1.1 |
|
|
|
WebLogic Server/ |
Including Non-English Locales |
Server |
8.1 SP3 |
8.1 SP3 |
8.1 SP3 |
8.1 SP3 |
|
|
WebLogic Server/ |
Including Non-English Locales |
Server |
8.1 SP3 |
8.1 SP3 |
8.1 SP3 |
8.1 SP3 |
|
|
WebLogic Server/ |
Rich Client |
Server |
8.1 SP3 |
8.1 SP3 |
8.1 SP3 |
8.1 SP3 |
|
|
Oracle Application Server |
Including Non-English Locales |
Server |
9i (9.0.3) |
9i (9.0.3) |
9i (9.0.3) |
9i (9.0.3) |
|
|
Tomcat Jakarta |
Including Non-English Locales |
Server |
5.0 |
5.0 |
5.0 |
5.0 |
|
|
Software |
Dependent |
Client/Server |
AIX |
Solaris |
HP-UX |
Windows |
IRIX |
MacOSX |
LDAP Servers: |
|
|
|
|
|
|
|
|
Sun ONE Directory Server |
|
Server |
|
v5.1 |
|
v5.1 |
|
|
MS Active Directory Server |
|
Server |
|
|
|
Win2000 |
|
|
Oracle Internet Directory |
|
Server |
|
10g |
|
|
|
|
Other Third Party Products |
|
|
|
|
|
|
|
|
iSeries |
|
Client |
NA |
NA |
NA |
5.1 |
NA |
|
PLMVis Toolkit |
I-deas |
Client |
5.1.0.4 |
5.1.0.4 |
5.1.0.4 |
5.1.0.4 |
5.1.0.4 |
|
WinZipSE |
|
Client/Server |
|
|
|
2.1 |
|
|
WinZip |
|
Client/Server |
|
|
|
8.1 |
|
|
InstallShield |
|
Client |
|
|
|
7.0 SP4 |
|
|
Software |
Dependent |
Client/Server |
AIX |
Solaris |
HP-UX |
Windows |
IRIX |
MacOSX |
ICU |
|
Server |
2.8 |
2.8 |
2.8 |
3.0 |
2.0 |
|
iPlanet Directory SDK for C |
|
Server |
5.08 |
5.08 |
5.08 |
5.08 |
|
|
I-deas |
I-deas |
Client/Server |
10mX |
10mX |
10mX |
10mX |
10mX |
|
Orbix |
I-deas |
Client/Server |
E2A ASP Standard Edition v5 |
E2A ASP Standard Edition v5 |
E2A ASP Standard Edition v5 |
E2A ASP Standard
Edition v5.1 patch_5.1_ |
E2A ASP Standard Edition v5 |
|
Orbix |
I-deas |
Client/Server |
E2A ASP Standard Edition v5.1.2 |
E2A ASP Standard Edition v5 |
E2A ASP Standard Edition v5.1.2 |
E2A ASP Standard Edition v5.1.2 |
E2A ASP Standard Edition v5 |
|
Orbix |
I-deas |
Client/Server |
E2A ASP Standard Edition v6.1 SP1 |
E2A ASP Standard Edition v6.1 SP1 |
E2A ASP Standard Edition v6.1 SP1 |
E2A ASP Standard Edition v6.1 SP1 |
E2A ASP Standard Edition v6.1 SP1 |
|
ApplicationRegistry |
|
Server |
|
2.0 |
2.0 |
2.0 |
|
|
Conferencing Server |
|
Server |
4.0 |
4.0 |
4.0 |
4.0 |
|
|
Security Services (SSO) |
|
Server |
1.3 |
1.3 |
1.3 |
1.3 |
|
|
Translation Solution Toolkit |
|
Server |
|
|
|
2.0.5.2 |
|
|
Tc Project |
Project Integration |
Client/Server |
5.0 |
5.0 |
5.0 |
5.0 |
|
5.0 |
Tc Community |
|
Client/Server |
5.1.1 |
5.1.1 |
5.1.1 |
5.1.1 |
|
|
Tc Requirements |
|
Client/Server |
|
6.0 |
6.0 |
6.0 |
|
|
Software |
Dependent |
Client/Server |
AIX |
Solaris |
HP-UX |
Windows |
IRIX |
MacOSX |
SolidWorks |
SolidWorks RC CAD connector |
Client |
|
|
|
2004 |
|
|
Inventor |
Inventor RC CAD connector |
Client |
|
|
|
9 |
|
|
STEP |
STEP RC CAD connector |
Client |
|
AP203/214 |
AP203/214 |
AP203/214 |
|
|
Catia |
Catia RC CAD connector |
Client |
V4 R4.2.2-4.2.4 |
V4 R4.2.2-4.2.4 |
V4 R4.2.2-4.2.4 |
V5 R12, R13,R14 |
|
|
JT9 |
JT RC CAD connector |
Client |
|
<no version> |
<no version> |
<no version> |
|
|
UG |
UG RC CAD Connector |
Client |
|
NX2 |
NX2 |
NX2 |
|
|
I-deas |
I-deas RC CAD Connector |
Client |
|
10 |
10 |
10 |
|
|
SolidEdge |
SolidEdge RC CAD Connector |
Client |
|
|
|
|
|
|
Pro/E |
RC CAD Connector |
Client |
|
Wildfire Datecode: Wildfire2 Datecode: F000 |
Wildfire Datecode: Wildfire2 Datecode: F000 |
Wildfire Datecode: 2003210 Wildfire2 Datecode: F000 |
|
|
Pro/E |
C9P translator for ProE Integration |
Client |
|
Wildfire Datecode: Wildfire2 Datecode: F000 |
Wildfire Datecode: Wildfire2 Datecode: F000 |
Wildfire Datecode: 2003210 Wildfire2 Datecode: F000 |
|
|
ClearCase |
ClearCase Integration |
Client/Server |
|
4.2, 2002, 2003 |
4.2, 2002, 2003 |
4.2, 2002, 2003 |
|
|
AutoCAD |
AutoCAD Integration |
Client/Server |
|
2002, 2004, 2005 with Mechanical Desktop 6.0 |
2002, 2004, 2005 with Mechanical Desktop 6.0 |
2002, 2004, 2005 with Mechanical Desktop 6.0 |
|
|
Unigraphics NX |
UG NX Integration |
Client/Server |
|
NX 1.0.418 |
NX 1.0.418 |
NX 1.0.418 |
|
|
1 Server support for select
customers only.
2 Support for e!
3 Operating system support for Web Application servers is set
by the vendor.
4 Rich Client is not supported on IRIX
5 MacOSX 10.2.8 and later,
non-Applet support only.
6 Thin Client only.
7Required for Applet support.
8Same version for Websphere
Express, Websphere, and Websphere
Network Deployment.
9JT version is not applicable, but these platforms are
supported: Solaris, HP, and Windows.
10Patch Level: Sun Studio 8 Release Notes dated
08/18/04
11Sun ONE name changed to Sun Java System Web Server.
12Includes e!
13Oracle 10g requires AIX 5.2.
14Win32
15CATIA CAD Connector only supports AIX 5.1.
16Win98 SE Support for Thin Client (applet assist and HTML
only). Classic and e!Vista Clients are not
supported on Win98.
17For developing customization.
18NX 1.0.4 with patchset version 07dec04.