#include
and link with these files.
#include
and link
with these files. Generation of these files may be suppressed with the -SS option.
#include
only the
client stubs declared in the *C.h file and the skeletons in
the *S.h file in your code. Inline files are not generated
for CIAO servant or executor implementation code.
Variable | Usage |
---|---|
TAO_IDL_PREPROCESSOR | Used to override the program name of the preprocessor that TAO_IDL uses. |
TAO_IDL_PREPROCESSOR_ARGS | Used to override the flags passed to the preprocessor that TAO_IDL
uses. This can be used to alter the default options for the
preprocessor and specify things like include directories and how
the preprocessor is invoked. Two flags that will always be passed to
the preprocessor are -DIDL and -I. .
|
TAO_ROOT | Used to determine where orb.idl is located.
|
ACE_ROOT | Used to determine where orb.idl is located.
|
CIAO_ROOT | Used to determine where Components.idl is located. |
Because TAO_IDL doesn't have any code to implement a preprocessor, it has to use an external one. For convenience, it uses a built-in name for an external preprocessor to call. During compilation, this is how that default is set:
And the same behavior occurs for the TAO_IDL_PREPROCESSOR_ARGS and ACE_CC_PREPROCESSOR_ARGS macros.
Case 1 is used by the Makefile on most machines to specify the preprocessor. Case 2 is used on Windows and platforms that need special arguments passed to the preprocessor (MVS, HPUX, etc.). And case 3 isn't used at all, but is included as a default case.
Since the default preprocessor may not always work when TAO_IDL is moved to another machine or used in cross-compilation, it can be overridden at runtime by setting the environment variables TAO_IDL_PREPROCESSOR and TAO_IDL_PREPROCESSOR_ARGS.
In previous versions, the environment variables CPP_LOCATION and TAO_IDL_DEFAULT_CPP_FLAGS were used for this purpose. Both will still work, but TAO_IDL will display a deprecation warning if it detects one of these. It is possible that support for these old variables will be removed in a future version of TAO.
If ACE_ROOT or TAO_ROOT are defined, then TAO_IDL will use them to include the $(ACE_ROOT)/TAO/tao or $(TAO_ROOT)/tao directories. This is to allow TAO_IDL to automatically find <orb.idl> when it is included in an IDL file. TAO_IDL will display a warning message when neither is defined.
To configure TAO's IDL compiler to support perfect hashing please do the following:
ACE_HAS_GPERF
when building ACE and TAO.
This macro has been defined for the platforms where gperf
has been tested, which includes most platforms
that ACE runs on.
gperf
in $ACE_ROOT/apps/gperf. This build
also leaves a copy/link of the ace_gperf program at the $ACE_ROOT/bin
directory.
-g
option for the TAO IDL compiler or set
your search path accordingly to install ace_gperf
in a
directory other than $ACE_ROOT/bin.
-Gp
' and '-Gd
' flags at the same time) and defer the
determination of collocation strategy until run-time. On the other
hand, if you want to minimize the footprint of your program, you might
want to pre-determine the collocation strategy you want and only
generate the right collocated stubs (or not generating any at all using
both '-Sp
' and '-Sd
' flags at the same time if
it's a pure client.) See our collocation
paper for a detail discussion on the collocation support in
TAO.
Option | Description | Remark |
---|---|---|
-h--help-u | The compiler prints out the arguments it supports and exits | |
-V--version | The compiler printouts its version and exits | |
--idl-version VERSION | Set the IDL version to use | |
--default-idl-version | Prints the default IDL version for the compiler and exits | |
--list-idl-versions | Lists IDL versions the compiler supports and exits | |
-Wb,option_list | Pass options to the TAO IDL compiler backend. | |
skel_export_macro=macro_name | The compiler will emit macro_name right after each class or extern keyword in the generated skeleton header (*S.h) files. If CIAO servant code is being generated (see -Gsv option below), and svnt_export_macro (see below) isn't set, this macro will also appear in the generated CIAO servant (*_svnt.h) files, since skeleton and CIAO servant files are often compiled together. This macro is needed for Windows and newer versions of gcc, which require special directives to export symbols from DLLs, otherwise the definition is just a space. | |
skel_export_include=include_path | The compiler will generate code to include include_path at the top of the generated server header, this is usually a good place to define the server side export macro. | |
stub_export_macro=macro_name | The compiler will emit macro_name right after each class or extern keyword in the generated stub code, this is needed for Windows and newer versions of gcc, which require special directives to export symbols from DLLs, otherwise the definition is just a space. | |
stub_export_include=include_path | The compiler will generate code to include include_path at the top of the client header, this is usually a good place to define the export macro. | |
anyop_export_macro=macro_name | The compiler will emit macro_name before each Any operator or extern typecode declaration in the generated stub code, this is needed for Windows and newer versions of gcc, which require special directives to export symbols from DLLs, otherwise the definition is just a space on Unix platforms. This option works only in conjunction with the -GA option, which generates Any operators and typecodes into a separate set of files. | |
anyop_export_include=include_path | The compiler will generate code to include include_path at the top of the anyop file header, this is usually a good place to define the export macro. This option works in conjunction with the -GA option, which generates Any operators and typecodes into a separate set of files. | |
svnt_export_macro=macro_name | The compiler will emit macro_name right after each class or extern keyword in the generated CIAO servant code, if such code is being generated (see -Gsv option below). Since skeleton and servant files are often compiled together, the value of skel_export_macro will appear here, if it is set and svnt_export_macro is not. These macros are needed for Windows and newer versions of gcc, which require special directives to export symbols from DLLs - otherwise the definition is just a space. | |
svnt_export_macro=include_path | The compiler will generate code to include include_path at the top of the CIAO servant file header, if this file is being generated (see -Gsv option below). This is usually a good place to define the export macro. | |
exec_export_macro=macro_name | The compiler will emit macro_name right after each class or extern keyword in the generated CIAO executor implementation header (*_exec.h) files, if such code is being generated (see -Gex option below). These macros are needed for Windows and newer versions of gcc, which require special directives to export symbols from DLLs - otherwise the definition is just a space. | |
exec_export_include=include_path | The compiler will generate code to include include_path at the top of the CIAO executor implementation header (*_exec.h) file, if this file is being generated (see -Gex option below). This is usually a good place to define the export macro. | |
conn_export_macro=macro_name | The compiler will emit macro_name right after each class or extern keyword in the generated CIAO connector implementation header (*_conn.h) files, if such code is being generated (see -Gcn option below). These macros are needed for Windows and newer versions of gcc, which require special directives to export symbols from DLLs - otherwise the definition is just a space. | |
conn_export_include=include_path | The compiler will generate code to include include_path at the top of the CIAO connector implementation header (*_conn.h) file, if this file is being generated (see -Gcn option below). This is usually a good place to define the export macro. | |
export_macro=macro_name | This option has the same effect as issuing -Wb,skel_export_macro=macro_name -Wb,stub_export_macro=macro_name -Wb,anyop_export_macro=macro_name. -Wb,svnt_export_macro=macro_name -Wb,exec_export_macro=macro_name -Wb,conn_export_macro=macro_name This option is useful when building a single DLL or when some code generation is suppressed or not triggered (see option -SS below). |
|
export_include=include_path | This option has the same effect as specifying -Wb,stub_export_include=include_path -Wb,skel_export_include=include_path -Wb,anyop_export_include=include_path. -Wb,svnt_export_include=include_path -Wb,exec_export_include=include_path -Wb,conn_export_include=include_path This option goes with the previous option to build a DLL containing all code generation, or when some code generation is suppressed (see option -SS below). |
|
pch_include=include_path | The compiler will generate code to include include_path at the top of all TAO IDL compiler generated files. This can be used with a precompiled header mechanism, such as those provided by Borland C++Builder or MSVC++. | |
obv_opt_accessor | The IDL compiler will generate code to optimize access to base class data for valuetypes. | |
pre_include=include_path | The compiler will generate code to include include_path at the top of the each header file, before any other include statements. For example, ace/pre.h, which pushes compiler options for the Borland C++ Builder and MSVC++ compilers, is included in this manner in all IDL-generated files in the TAO libraries and CORBA services. | |
post_include=include_path | The compiler will generate code to include include_path at the bottom of the each header file. For example, ace/post.h, which pops compiler options for the Borland C++ Builder and MSVC++ compilers, is included in this manner in all IDL-generated files in the TAO libraries and CORBA services. | |
include_guard=define | The compiler will generate code the define in the C.h file to prevent users from including the generated C.h file. Useful for regenerating the pidl files in the archive. | |
safe_include=file | File that the user should include instead of this generated C.h file. Useful for regenerating the pidl files in the archive. | |
unique_include=file | File that the user should include instead of the normal includes in the C.h file. Useful for regenerating the *_include pidl files in the archive. | |
stripped_filename=file | File that should be generated as stripped_filename instead of taking the stripped filename of the input file. | |
ciao_container_type=file | Type of container we are going to use, Session by default. | .|
-E | Invoke only the preprocessor | |
-Wp,option_list | Pass options to the preprocessor. | |
--syntax-only | Parse input files, but exit without generating any files. | |
--dump -d | Causes output of a dump of the AST and exits before any files would be created. | |
--dump-builtins | Implies --dump, but also dumps IDL defined by the compiler. | |
--just-dump-builtins | Dumps IDL defined by the compiler but ignores any files passed and exits. | |
-Dmacro_definition | It is passed to the preprocessor | |
-Umacro_name | It is passed to the preprocessor | |
-Iinclude_path | It is passed to the preprocessor | |
-Aassertion | It is passed to the preprocessor | |
-Yp,path | Specifies the path for the C preprocessor | |
-H perfect_hash | To specify the IDL compiler to generate skeleton code that uses perfect hashed operation demuxing strategy, which is the default strategy. Perfect hashing uses gperf program, to generate demuxing methods. | |
-H dynamic_hash | To specify the IDL compiler to generate skeleton code that uses dynamic hashed operation demuxing strategy. | |
-H binary_search | To specify the IDL compiler to generate skeleton code that uses binary search based operation demuxing strategy. | |
-H linear_search | To specify the IDL compiler to generate skeleton code that uses linear search based operation demuxing strategy. Note that this option is for testing purposes only and should not be used for production code since it's inefficient. | |
-in | To generate #include statements with <>'s for the standard include files (e.g. tao/corba.h) indicating them as non-changing files | |
-ic | To generate #include statements with ""s for changing standard include files (e.g. tao/corba.h). | |
-g path | To specify the path for the perfect hashing program (GPERF). Default is $ACE_ROOT/bin/ace_gperf. | |
-iC path | Generate #included stubs in *A.h prefixed with this path. | Default is local filename only (no prefix). |
-o path | To specify the output directory to IDL compiler as to where all the
IDL-compiler-generated files are to be put. By default, all the files are
put in the current directory from where |
If the specified directory does not exist, it will be created, if any path that may precede the directory name already exists. If the directory itself already exists, no action is taken. |
-oS path | Same as -o option but applies only to generated *S.* files | Default is value of -o option or current directory |
-oA path | Same as -o option but applies only to generated *A.* files | Default is value of -o option or current directory |
-oE path | Same as -o option but applies only to generated *_exec.* files | Default is value of -o option or current directory |
-oN path | Do not overwrite *_exec.* files | When -Gex option is used, executor implementation files shouldn't be overwritten if they are already in the output directory. |
-hc | Client's header file name ending. Default is "C.h". | |
-hs | Server's header file name ending. Default is "S.h". | |
-hT | Server's template header file name ending. Default is "S_T.h". | |
-cs | Client stub's file name ending. Default is "C.cpp". | |
-ci | Client inline file name ending. Default is "C.inl". | |
-ss | Server skeleton file name ending. Default is "S.cpp". | |
-sT | Server template skeleton file name ending. Default is "S_T.cpp". | |
-t | Temporary directory to be used by the IDL compiler. | Unix: use environment variable TEMPDIR if defined, else use /tmp/. Windows NT/2000/XP: use environment variable TMP or TEMP if defined, else use the Windows directory. |
-Cw | Output a warning if two identifiers in the same scope differ in spelling only by case (default is output of error message). | This option has been added as a nicety for dealing with legacy IDL files, written when the CORBA rules for name resolution were not as stringent. |
-Ce | Output an error if two identifiers in the same scope differ in spelling only by case (default). | |
-ae | Output an error if an anonymous type is seen. Anonymous types are deprecated by the OMG spec (default is no output). | This behavior can be selected globally by defining IDL_ANON_ERROR in config.h. It may then be overridden locally by -aw or -as |
-aw | Output a warning if an anonymous type is seen. Anonymous types are deprecated by the OMG spec (default is no output). | This behavior can be selected globally by defining IDL_ANON_WARNING in config.h. It may then be overridden locally by -ae or -as |
-as | Silence any diagnostic output for anonymous types (default). | This behavior can be selected globally by defining IDL_ANON_SILENT in config.h. It may then be overridden locally by -aw or -ae |
-GC | Generate AMI stubs ("sendc_" methods, reply handler stubs, etc) | |
-GH | Generate AMH stubs, skeletons, exception holders, etc. | |
-GM | Generate AMI4CCM code | *A.idl file (containing callback interface, "sendc_" methods and CCM connector) plus addition to CCM servant and executor |
-Gp | Generated collocated stubs that use Thru_POA collocation strategy (default) |
|
-Gd | Generated collocated stubs that use Direct collocation strategy |
|
-Gce | Generated code for CORBA/e. This reduces the size of the generated code | |
-Gmc | Generated code for Minimum CORBA. This reduces the size of the generated code | |
-Gcl | Generated code for LwCCM. This reduces the size of the generated code | |
-Gsp | Generate client smart proxies | |
-Gt | Generate optimized TypeCodes | |
-GX | Generate empty A.h file | Used by TAO developers for generating an empty A.h file when the -GA option can't be used. Overrides -Sa and -St. |
-Guc | Generate uninlined constant if defined in a module | Inlined (assigned a value in the C++ header file) by default, but this causes a problem with some compilers when using pre-compiled headers. Constants declared at global scope are always generated inline, while those declared in an interface or a valuetype never are - neither case is affected by this option. |
-Gse | Generate explicit export of sequence's template base class | Occasionally needed as a workaround for a bug in Visual Studio (.NET 2002, .NET 2003 and Express 2005) where the template instantiation used for the base class isn't automatically exported |
-GI | Generate boiler-plate files that contain empty servant implementations | |
-GIh arg | Servant implementation header file name ending | |
-GIs arg | Servant implementation skeleton file name ending | |
-GIb arg | Prefix to the implementation class names | |
-GIe arg | Suffix to the implementation class names | |
-GIc | Generate copy constructors in the servant implementation template files | |
-GIa | Generate assignment operators in the servant implementation template files | |
-GId | Generate IDL compiler source file/line# debug info in implementation files | |
-GT | Enable generation of the TIE classes, and the *S_T.* files that contain them. | |
-GA | Generate type codes and Any operators in *A.h and *A.cpp | Decouples client and server decisions to compile and link TypeCode- and Any-related code, which is generated in *C.h and *C.cpp by default. If -Sa or -St also appear, then an empty *A.h file is generated. |
-Gos | Generate std::ostream insertion operators for IDL declarations | ORB IDL declarations (including the basic type sequences) don't have these operators generated by default, to avoid the increased footprint. To turn on this generation for ORB IDL files, set gen_ostream=1 in your default.features MPC file. If this option is used on application IDL that references any of the predefined basic sequence IDL types, TAO must be compiled with the gen_ostream feature turned on. |
-Gata | Generate the AnyTypeCode_Adapter version of the Any insert policy | When generating arg traits instantiations, this option forces
(if Any support in general is not suppressed) the generation
of Any_Insert_Policy_AnyTypeCode_Adapter for the
last template parameter. This option is used when generating
arg traits for the sequences of basic types in the ORB, so
their arg traits may be included in files generated from
application IDL whether Any support is suppressed in the
application IDL processing or not. |
-Gsv | Generate CIAO servant code for component and home IDL declarations | Replaces code generation formerly done by the CIAO CIDL compiler. |
-Gex | Generate CIAO executor implementation code for component and home IDL declarations | Replaces code generation formerly done by the CIAO CIDL compiler. This code generation was optional, and triggered by the CIDLcompiler option --gen-exec-impl. These files have empty function bodies for all facet, supported and inherited operations, to be filled in by the developer. |
-Gexr | Generate CIAO executor implementation code for component and home IDL declarations, including an implementation of the ACE_Reactor | When applying -Gexr, the TAO IDL compiler will generate an extra method which
retrieves the ACE_Reactor from the ORB. One should use this option when an ACE_reactor.
In code, use 'this->reactor ()' to get the ACE_Reactor. A CORBA::INTERNAL
exception is thrown when the ACE_Reactor cannot be retrieved. The goal of this method is to prevent memory leaks. |
-Gcn | Generate CIAO connector implementation code for connector IDL declarations | Generate a complete implementation for each connector. Specialized at present for DDS connectors. |
-Gts | Generate DDS type support IDL in a separate IDL file | Not used with OpenDDS, since OpenDDS's IDL processor does this already. |
-Glem | Generate CIAO executor IDL for component and home IDL declarations | Replaces code generation formerly done by the CIAO CIDL compiler. |
-Gsw | Generate CIAO servant code to support component swapping | Modify the generated servant code and container file includes to support on-the-fly swapping of components. |
-Gxhst | Generate the stub export header file | This is the file specified in -Wb,stub_export_include=include_path |
-Gxhsk | Generate the skeleton export header file | This is the file specified in -Wb,skel_export_include=include_path |
-Gxhsv | Generate the CIAO servant export header file | This is the file specified in -Wb,svnt_export_include=include_path |
-Gxhex | Generate the executor export header file | This is the file specified in -Wb,exec_export_include=include_path |
-Gxhcn | Generate the connector export header file | This is the file specified in -Wb,conn_export_include=include_path |
-Sa | Suppress generation of the Any operators | |
-Sal | Suppress generation of the Any operators for local interfaces only | |
-Sat | Suppress generation of arg traits instantiations | |
-Sp | Suppress generation of collocated stubs that use Thru_POA collocation strategy |
|
-Sd | Suppress generation of collocated stubs that use Direct collocation strategy (default) |
|
-St | Suppress generation of typecodes | Also suppresses the generation of the Any operators, since they need the associated typecode. |
-Sm | Suppress C++ code generation from CCM 'implied' IDL. | This code generation is achieved by default using a 'preprocessing' visitor that modified the AST and is launched just before the code generating visitors. There is a new tool in CIAO that converts the entire IDL file into one containing explicit declarations of the implied IDL types. For such a file, we don't want the preprocessing visitor to be launched, so this command line option will suppress it. |
-SS | Suppress generation of the skeleton implementation and inline file. | This option doesn't check whether something is generated in the files. It just suppresses them without looking at any possible contents; |
-Sci | Suppress generation of the client inline file. | This option doesn't check whether something is generated in the file. It just suppresses it without looking at any possible contents; |
-Scc | Suppress generation of the client stub file. | This option doesn't check whether something is generated in the file. It just suppresses it without looking at any possible contents; |
-Sch | Suppress generation of the client header file. | This option doesn't check whether something is generated in the file. It just suppresses it without looking at any possible contents; |
-Ssi | Suppress generation of the servant inline file. | This option doesn't check whether something is generated in the file. It just suppresses it without looking at any possible contents; |
-SS | Suppress generation of the servant skeleton file. | This option doesn't check whether something is generated in the file. It just suppresses it without looking at any possible contents; |
-Ssh | Suppress generation of the servant header file. | This option doesn't check whether something is generated in the file. It just suppresses it without looking at any possible contents; |
-Ssvntc | Suppress generation of the servant implementation file (_svnt.cpp). | This option doesn't check whether something is generated in the files. It just suppresses them without looking at any possible contents; |
-Ssvntt | Suppress generation of the servant templated files (_svnt_T.{h,cpp}). | This option doesn't check whether something is generated in the files. It just suppresses them without looking at any possible contents; |
-Sorb | Suppress generation of the ORB.h include. | This option is useful when regenerating pidl files in the core TAO libs to prevent cyclic includes; |
-Se | Disable custom header file name endings for files that are found in TAO specific include directories (i.e. $TAO_ROOT, $TAO_ROOT/tao, $TAO_ROOT/orbsvcs, $TAO_ROOT/CIAO, $TAO_ROOT/CIAO/ciao, $TAO_ROOT/CIAO/ccm). | This option is useful when used together with -hs or -hc. I.e. when user needs custom file name endings for his/her own files but still wants to use TAO specific files with their original endings; |
-Sg | Disable generation of unique preprocessor guards for generated header files. The guards will still be generated, but without the unique random extension. | This option is useful when a system has several versions of a generated header file, and only the newest version is to be included by the preprocessor. The default behavior will generate a unique extension for each version, subverting the desired function of the preprocessor in such a system. |
-Sfr | Disable CIAO servant code generation to register valuetype factories for events. | By default, the generated CIAO servant constructor will register a valuetype factory with the container ORB for each eventtype used in an event source or sink port. However, if an eventtype has a factory function or other operation, the generated valuetype factory class will be abstract and must be overridden by the user, and registered in hand-written code. |
-TS value | Set tab size for generated files | Default is 2 spaces |
--unknown-annotations ARG | Controls the reaction when encountering undefined annotations. The valid arguments to this option are "warn-once" (Default), "warn-all", "error", and "ignore". | The difference between "warn-once" and "warn-all" is that with "warn-once" using annotations the same local name will not be warned about more than once, while "warn-all" will warn with every usage. |
Back to the TAO documentation.